background-waves

Series: SMF3.3

Surface Mount – 200W > SMF3.3 Series
Product Status| Activei
info
SMF3.3 is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • 200W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycle): 0.01%
  • 1200W peak pulse power capability at 8/20us waveform
  • Excellent clamping capability
  • Compatible with industrial standard package SOD-123FL
  • Low profile: maximum height of 1.08mm
  • For surface mounted applications to optimize board space
  • Low inductance, excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)

SMF3.3 Parts

FiltersFilters

SMF3.3 Applications

Highlights Section

  • Hard drives
  • Monitors
  • Notebooks
  • Point-of-sale terminals
  • Portable devices
  • Power supplies
  • SSDs
  • VCC buses

Series: SMF3.3 Resources